Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.430 | |
| A dimension MM | 137.922 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00110-56_EHK007_XZ | |
| Compatible hose ID IN | 3.500 | |
| Compatible hose ID MM | 88.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -56 | -56 |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 4.252 | |
| Product height in | 5.190 | |
| Product height mm | 131.826 | |
| Product length in | 5.430 | |
| Product length mm | 137.922 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 5.190 | |
| Product width mm | 131.826 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
