Winner by Danfoss
00118-40(FC619)SR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
00118-40(FC619)SR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| Construction style | Crimp | |
| End type 1 | Compression | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hose dash size | -40 | |
| Item type | Socket | |
| Product Height | 3.89 in | |
| Product Length/Depth | 2.83 in | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 42.824 in³ | |
| Product Width | 3.89 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 2-Piece |