Winner by Danfoss
00118-40(FC619)Z
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
00118-40(FC619)Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| Construction style | Crimp | |
| End type 1 | Compression | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hose dash size | -40 | |
| Inside diameter | 2.89 in | |
| Item type | Socket | |
| Outside diameter | 3.38 in | |
| Product Diameter | 3.38 in | |
| Product Height | 3.38 in | |
| Product Length/Depth | 2.83 in | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 32.331 in³ | |
| Product Width | 3.38 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 2-Piece |