Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.910 | |
| A dimension MM | 74.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00210-24SV | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.730 | |
| Inside diameter MM | 44.000 | |
| Product height in | 2.461 | |
| Product height mm | 62.499 | |
| Product length in | 2.913 | |
| Product length mm | 74.000 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 2.461 | |
| Product width mm | 62.499 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
