
Danfoss Hydro-Line
003-9233-484
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
003-9233-484
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Brand | Danfoss |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Cylinder Body |
| Product Height | 4.75 in |
| Product Length/Depth | 13.062 in |
| Product Type | Cylinder Bodies |
| Product Volume | 294.711 in³ |
| Product Width | 4.75 in |
| Sub-brand | Hydro-Line |
| Thickness | .25 in |
| Trade Name | None |