DRUCKFEDER 1,70X 6,20X 61,70 n=25,0
003459
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 9220012
003459
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | N/A | |
| Number of active Coils | 25,00 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 4,5000 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 61,7000 mm | |
| Spring, Outside Diameter | 7,9000 mm | |
| Spring, Rate | 13,900 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,7000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |