Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.470 | |
| A dimension MM | 37.338 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00400-04DZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.453 | |
| Inside diameter MM | 11.500 | |
| Product height in | 0.860 | |
| Product height mm | 21.844 | |
| Product length in | 1.470 | |
| Product length mm | 37.338 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 21.844 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
