Winner by Danfoss
00400-10DSU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
00400-10DSU
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Hydraulic System Service with Petroleum and Water Based Fluids|General Industrial Service | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 15.875 mm | |
| Compatible hoses | GH493 | |
| Construction style | Crimp | |
| End type 1 | Compression | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hose dash size | -10 | |
| Inside diameter | 21.2 mm | |
| Item type | Socket | |
| Outside diameter | 33 mm | |
| Product Diameter | 33 mm | |
| Product Height | 33 mm | |
| Product Length/Depth | 39 mm | |
| Product material | 316 Stainless Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 42.471 cm³ | |
| Product Weight | .088 kg | |
| Product Width | 33 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 2-Piece |