Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.200 | |
| A dimension MM | 56.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00400-16DSR | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | GH493 | GH493 |
| Construction Style | CRIMP | Crimp |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.220 | |
| Inside diameter MM | 31.000 | |
| Product height in | 1.831 | |
| Product height mm | 46.500 | |
| Product length in | 2.205 | |
| Product length mm | 56.000 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.831 | |
| Product width mm | 46.500 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
