Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.790 | |
| A dimension MM | 70.866 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00401-24ASR | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.740 | |
| Inside diameter MM | 44.196 | |
| Product height in | 2.440 | |
| Product height mm | 61.976 | |
| Product length in | 2.790 | |
| Product length mm | 70.866 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 2.440 | |
| Product width mm | 61.976 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
