
Winner by Danfoss
00421-32Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
00421-32Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Hydraulic System Service with Petroleum and Water Based Fluids|General Industrial Service |
| Brand | Winner by Danfoss |
| Compatible hose ID | 2 in |
| Construction style | Crimp |
| End type 1 | Compression |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Cr3+Zinc |
| Hose dash size | -32 |
| Inside diameter | 2.57 in |
| Item type | Socket |
| Outside diameter | 3.3 in |
| Product Diameter | 3.3 in |
| Product Height | 3.3 in |
| Product Length/Depth | 4.25 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 46.283 in³ |
| Product Weight | 2.55 lb |
| Product Width | 3.3 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 2-Piece |