SPRING-HELICAL COMP, 4.90x37.30x95.83
004390
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
004390
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 667,380 N | |
| Material | EN 10270-2- TDSICR | |
| Number of active Coils | 8,89 PC | |
| Remarks | HMS-130 CLASS 2 | HMS-130 CLASS |
| Spring, Inside Diameter | 27,5000 mm | |
| Spring, Length Test | 60,6200 mm | |
| Spring, Length unloaded | 95,8300 mm | |
| Spring, Outside Diameter | 37,3000 mm | |
| Spring, Rate | 18,950 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 4,9000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |