DRUCKFEDER 2,16X 7,36X 67,26 n=23,00
004440
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
004440
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | N/A |
| Number of active Coils | 23,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 5,2000 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 67,2600 mm |
| Spring, Outside Diameter | 9,5200 mm |
| Spring, Rate | N/A |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,1600 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |