Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.750 | |
| A dimension MM | 44.450 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00518-20Z | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -20 | -20 |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 1.430 | |
| Inside diameter MM | 36.322 | |
| Product height in | 1.960 | |
| Product height mm | 49.784 | |
| Product length in | 1.750 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.960 | |
| Product width mm | 49.784 | |
| Reusable socket hex IN | 1.810 | |
| Reusable socket hex MM | 45.974 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
