Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.240 | |
| A dimension MM | 57.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.559 | |
| End connection hex size MM | 65.000 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 2.559 | |
| Hex size 1 MM | 65.000 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.150 | |
| Inside diameter MM | 54.800 | |
| Product height in | 2.756 | |
| Product height mm | 70.000 | |
| Product length in | 2.244 | |
| Product length mm | 57.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.559 | |
| Product width mm | 65.000 | |
| Reusable socket hex IN | 2.550 | |
| Reusable socket hex MM | 65.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
