
Winner by Danfoss
00518S-02SU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
00518S-02SU
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Hydraulic System Service with Petroleum and Water Based Fluids|General Industrial Service |
| Brand | Winner by Danfoss |
| Compatible hose ID | 3.175 mm |
| Construction style | Reusable |
| End type 1 | UN |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hose dash size | -2 |
| Item type | Socket |
| Product material | 316 Stainless Steel |
| Product Type | Reusable Hose Fittings |
| Product Weight | .033 lb |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 2-Piece |