Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.460 | |
| A dimension MM | 87.884 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00601-20ASV | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 1.500 | |
| Inside diameter MM | 38.100 | |
| Product height in | 2.620 | |
| Product height mm | 66.548 | |
| Product length in | 3.460 | |
| Product length mm | 87.884 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 2.620 | |
| Product width mm | 66.548 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |