Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.750 | |
| A dimension MM | 95.250 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00601-24AB | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| Inside diameter IN | 1.740 | |
| Inside diameter MM | 44.196 | |
| Product height in | 2.960 | |
| Product height mm | 75.184 | |
| Product length in | 3.740 | |
| Product length mm | 94.996 | |
| Product width in | 2.960 | |
| Product width mm | 75.184 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |