Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.820 | |
| A dimension MM | 97.028 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00601-32AB | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| Inside diameter IN | 2.360 | |
| Inside diameter MM | 59.944 | |
| Product height in | 3.550 | |
| Product height mm | 90.170 | |
| Product length in | 3.820 | |
| Product length mm | 97.028 | |
| Product width in | 2.960 | |
| Product width mm | 75.184 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |