Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.080 | |
| A dimension MM | 52.832 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00621-12XZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.110 | |
| Inside diameter MM | 28.194 | |
| Product height in | 1.570 | |
| Product height mm | 39.878 | |
| Product length in | 2.080 | |
| Product length mm | 52.832 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.570 | |
| Product width mm | 39.878 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
