Winner by Danfoss
00621-16(FC606)SV
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
00621-16(FC606)SV
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 1 in | |
| Construction style | Reusable | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hose dash size | -16 | |
| Inside diameter | 1.43 in | |
| Item type | Socket | |
| Outside diameter | 2 in | |
| Product Diameter | 2 in | |
| Product Height | 2 in | |
| Product Length/Depth | 2.59 in | |
| Product material | 316L Stainless Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 10.36 in³ | |
| Product Width | 2 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 2-Piece |