Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.630 | |
| A dimension MM | 117.602 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00621-40Z | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -40 | -40 |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 2.910 | |
| Inside diameter MM | 73.914 | |
| Product height in | 4.030 | |
| Product height mm | 102.362 | |
| Product length in | 4.630 | |
| Product length mm | 117.602 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 4.030 | |
| Product width mm | 102.362 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
