DRUCKFEDER 0,75X 8,37X 14,50 N= 8,0
006411
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
006411
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | N/A | |
| Number of active Coils | 8,00 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 7,6200 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 14,5000 mm | |
| Spring, Outside Diameter | 9,1200 mm | |
| Spring, Rate | 0,680 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,7500 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |