Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 317,790 N | |
| Material | EN 10270-1-SH | EN 10270-1-SH |
| Number of active Coils | 14,54 PC | |
| Remarks | HMS-130 CLASS 3.1 | HMS-130 CLAS |
| Spring, Inside Diameter | 11,9000 mm | |
| Spring, Length Test | 50,3500 mm | |
| Spring, Length unloaded | 76,9000 mm | |
| Spring, Outside Diameter | 17,3000 mm | |
| Spring, Rate | 11,980 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,7000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |