COMPRESSION SPRING
007047
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 9801036
007047
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | 17223/D |
| Number of active Coils | 3,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 10,3300 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 14,1000 mm |
| Spring, Outside Diameter | 12,8300 mm |
| Spring, Rate | 5,340 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,2500 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |