Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.120 | |
| A dimension MM | 28.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00710-06Z | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.550 | |
| Inside diameter MM | 14.200 | |
| Product height in | 0.780 | |
| Product height mm | 19.812 | |
| Product length in | 1.120 | |
| Product length mm | 28.448 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.780 | |
| Product width mm | 19.812 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
