COMPRESSION SPRING
007344
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 9801205
007344
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | 17223/C |
| Number of active Coils | 16,50 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 8,2700 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 59,0000 mm |
| Spring, Outside Diameter | 11,8700 mm |
| Spring, Rate | 6,350 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,8000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |