
Danfoss Hydro-Line
008-9220-477
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
008-9220-477
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 6.248 in |
| Package contents | Bearing |
| Product Height | 6.248 in |
| Product Length/Depth | 6.248 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 243.906 in³ |
| Product Width | 6.248 in |
| Rod Diameter | 5 in |
| Sub-brand | Hydro-Line |
| Trade Name | None |