
Danfoss Airflex
008278
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
008278
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch-Brake Application | Pressure Set |
| Clutch-Brake Type | CB |
| Configuration | Single Element |
| Feature | Rugged tire-like constricting tubeForce applied uniformly at optimum radiusWide range of torque capacity |
| Friction Width | 3 in |
| Item type | Clutch |
| Product Height | 11.875 in |
| Product Length/Depth | 11.875 in |
| Product material | Carbon steel and Neoprene |
| Product Type | Constricting Clutches and Brakes |
| Product Volume | 546.436 in³ |
| Product Width | 3.875 in |
| Size | 12 |
| Sub-brand | Airflex |
| Trade Name | CB Series |