Danfoss Airflex
008506
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
008506
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Package contents | Valve |
| Product Height | 1.875 in |
| Product Length/Depth | 1.875 in |
| Product Type | Kits and Spare Parts |
| Product Volume | 2.436 in³ |
| Product Width | .693 in |
| Sub-brand | Airflex |
| Trade Name | None |