O-RING
008761-012
Tools008761-012 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | O-ring |
| Product height in | 0.504 |
| Product height mm | 12.809 |
| Product length in | 0.076 |
| Product length mm | 1.930 |
| Product width in | 0.504 |
| Product width mm | 12.809 |