Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.174 | |
| Outside diameter IN | 0.3130 | |
| Product height in | 0.313 | |
| Product height mm | 7.950 | |
| Product length in | 0.069 | |
| Product length mm | 1.753 | |
| Product width in | 0.313 | |
| Product width mm | 7.950 | |
| Sub brand | CHAR-LYNN | Char-Lynn |
| Thickness IN | 0.069 |