O-RING
008785-010
Tools008785-010 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | O-ring |
| Product height in | 0.949 |
| Product height mm | 24.100 |
| Product length in | 0.097 |
| Product length mm | 2.459 |
| Product width in | 0.949 |
| Product width mm | 24.100 |
| Sub brand | Char-Lynn |