Weatherhead by Danfoss
00906B-606
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
00906B-606
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Low pressure shop or service air lines.Often used for low pressure lube and oil lines | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .375 in | |
| Compatible tube OD | .375 in | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 9/16 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hex Size 1 | .812 in | |
| Hex Size 2 | .75 in | |
| Hose cut-off factor | 1 in | |
| Hose dash size | -6 | |
| Inside diameter | .298 in | |
| Item type | Fitting Assembly | |
| Product Height | .812 in | |
| Product Length/Depth | 1.5 in | |
| Product material | Brass | |
| Product Type | Field Attachable Hose Fittings | |
| Product Volume | .989 in³ | |
| Product Weight | .129 lb | |
| Product Width | .812 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Trade Name | 009 B Series |