
Weatherhead by Danfoss
00906B-B00106
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
00906B-B00106
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Low pressure shop or service air lines.Often used for low pressure lube and oil lines |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .38 in |
| Compatible hoses | H009 |
| Construction style | Reusable |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 3/8 IN |
| End Size 2 | 1/2 IN |
| End type 1 | NPTF |
| End type 2 | UN |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hex Size 1 | .75 in |
| Hose dash size | -6 |
| Inside diameter | .29 in |
| Item type | Nipple |
| Product Height | .75 in |
| Product Length/Depth | 1.53 in |
| Product material | Brass |
| Product Type | Field Attachable Hose Fittings |
| Product Volume | .861 in³ |
| Product Weight | .07652 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8-18 |
| Thread Size 2 | 1/2-20 |
| Trade Name | 009 B Series |