Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.750 | |
| A dimension MM | 19.050 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 00906B-C00 | |
| Finish plating | NONE | None |
| Inside diameter IN | 0.580 | |
| Inside diameter MM | 14.732 | |
| Product height in | 0.810 | |
| Product height mm | 20.574 | |
| Product length in | 0.750 | |
| Product length mm | 19.050 | |
| Product material | BRASS | Brass |
| Product width mm | 20.574 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789306005 |
