
Weatherhead by Danfoss
00908B-608
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
00908B-608
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Low pressure shop or service air lines.Often used for low pressure lube and oil lines |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .5 in |
| Compatible tube OD | .5 in |
| Construction style | Reusable |
| End gender 1 | Female |
| End Size 1 | 3/4 IN |
| End Size 2 | 1/2 IN |
| End type 1 | JIC 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hex Size 1 | 1 in |
| Hex Size 2 | .938 in |
| Hose cut-off factor | 1.12 in |
| Hose dash size | -8 |
| Inside diameter | .408 in |
| Item type | Fitting Assembly |
| Product Height | 1 in |
| Product Length/Depth | 1.71 in |
| Product material | Brass |
| Product Type | Field Attachable Hose Fittings |
| Product Volume | 1.71 in³ |
| Product Weight | .2096 lb |
| Product Width | 1 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-16 |
| Trade Name | 009 B Series |