Danfoss Airflex
009338ND02
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
009338ND02
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Product Height | 8 in |
| Product Length/Depth | 8 in |
| Product Type | Kits and Spare Parts |
| Product Volume | 284 in³ |
| Product Weight | 44 lb |
| Product Width | 4.4375 in |
| Sub-brand | Airflex |
| Trade Name | CB Series |