Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.080 | |
| A dimension MM | 27.432 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00TF0-03PKZ | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -3 | -3 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.270 | |
| Inside diameter MM | 6.858 | |
| Product height in | 0.460 | |
| Product height mm | 11.684 | |
| Product length in | 1.080 | |
| Product length mm | 27.432 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.460 | |
| Product width mm | 11.684 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |