
Winner by Danfoss
00TF0-06D18FASU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
00TF0-06D18FASU
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID | .375 in |
| Construction style | Crimp |
| End type 1 | Compression |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hose dash size | -6 |
| Inside diameter | .559 in |
| Item type | Socket |
| Outside diameter | .748 in |
| Product Diameter | .748 in |
| Product Height | .748 in |
| Product Length/Depth | 1.263 in |
| Product material | 316 Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | .707 in³ |
| Product Weight | .06 lb |
| Product Width | .748 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 2-Piece |