Danfoss Airflex
010022
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
010022
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Product Height | 1.438 in |
| Product Length/Depth | 1.438 in |
| Product Type | Kits and Spare Parts |
| Product Volume | 1.873 in³ |
| Product Width | .906 in |
| Sub-brand | Airflex |
| Trade Name | None |