Danfoss Airflex
010023
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
010023
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Package contents | Valve |
| Product Height | 2.375 in |
| Product Length/Depth | 2.375 in |
| Product Type | Kits and Spare Parts |
| Product Volume | 7.079 in³ |
| Product Width | 1.255 in |
| Sub-brand | Airflex |
| Trade Name | None |