Danfoss Airflex
010141ND
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
010141ND
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Product Height | 19.75 in |
| Product Length/Depth | 19.75 in |
| Product material | Cast Iron |
| Product Type | Kits and Spare Parts |
| Product Volume | 3510.563 in³ |
| Product Weight | 77 lb |
| Product Width | 9 in |
| Sub-brand | Airflex |
| Trade Name | None |