SPRING-HELICAL COMP, 4.10x29.30x88.29
010264
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
010264
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 515,560 N | |
| Material | EN 10270-2- TDSICR | EN 10270-2- |
| Number of active Coils | 10,42 PC | |
| Remarks | HMS-130 CLASS 4 | HMS-130 CLASS |
| Spring, Inside Diameter | 21,1000 mm | |
| Spring, Length Test | 57,6700 mm | |
| Spring, Length unloaded | 88,2900 mm | |
| Spring, Outside Diameter | 29,3000 mm | |
| Spring, Rate | 16,840 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 4,1000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |