Danfoss Airflex
010444
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
010444
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Package contents | Valve |
| Product Height | 1.75 in |
| Product Length/Depth | 1.75 in |
| Product Type | Kits and Spare Parts |
| Product Volume | 5.742 in³ |
| Product Width | 1.875 in |
| Sub-brand | Airflex |
| Trade Name | None |