Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.160 | |
| A dimension MM | 29.464 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 01200-06ASVB | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 0.570 | |
| Inside diameter MM | 14.478 | |
| Product height in | 0.980 | |
| Product height mm | 24.892 | |
| Product length in | 1.259 | |
| Product length mm | 31.979 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.980 | |
| Product width mm | 24.892 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
