Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.570 | |
| A dimension MM | 39.878 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 01200-16ASVB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 1.410 | |
| Inside diameter MM | 35.814 | |
| Product height in | 1.770 | |
| Product height mm | 44.958 | |
| Product length in | 1.570 | |
| Product length mm | 39.878 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.770 | |
| Product width mm | 44.958 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
