Danfoss Airflex
012054
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
012054
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Product Height | 2 in |
| Product Length/Depth | 2 in |
| Product Type | Kits and Spare Parts |
| Product Volume | 20 in³ |
| Product Width | 5 in |
| Sub-brand | Airflex |
| Trade Name | None |