Danfoss Airflex
012066
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
012066
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Item type | Spare Part | |
| Product Height | 1.375 in | |
| Product Length/Depth | 1.375 in | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 7.563 in³ | |
| Product Width | 4 in | |
| Sub-brand | Airflex | |
| Trade Name | RH Series |