36CB525 RIM & TUBE 4 AIR
012467Z
Alternate part number: 012467
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Constricting clutches and brakes
012467Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | CB | CB |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 5.25 INCH | 5.25 inch |
| Inertia lb-sq ft | 510.0 | |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 800 | |
| Size | 36 | 36 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 75 psi lb-in | 344000 |